??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
9266075
HELP_VARIABLE
Order Number
9266075
Lenght
995.000 mm
Radius
1520.370 mm
Radius 1
1884.640 mm
Radius 2
1878.190 mm
length
795.000 mm
Embedded user actions
Preview - Generation
Formats
Files
3D
2D